Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Barista BBS-RLM Series

Product Family Information

The Barista Series offers many different options for both outdoor and indoor applications. Both aesthetically appealing and ruggedly designed, these luminaires have the style and function required by today’s designers. From the standard domes, like Sophie or Natalie, to the more distinctive assemblies, like Danielle or Ana, there is a luminaire choice that will fit into any space whether nostalgic or modern. A trendy industrial look may be best suited for Nanette or Suzette. On the other hand, a contemporary exterior design deserves the stylish Elena. The spun aluminum reflectors and reflector assemblies are available in many different finishes from gloss colors to metallic paint. Ballast and lamp combinations are available in both compact fluorescent and HID. Ballasts may be integral with the use of the stylish ballast enclosures or may be remote with the use of the wall bracket. Of course, LED and incandescent is also available.






    Product Family Details

    Not all product variations are shown below. Refer to specification sheet for further details

    • Mounting type(s)

      • Wall
      • Wall

    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below