Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

DuaLED Recessed

Product Family Information

DuaLED was thoughtfully developed as a sustainable luminaire with a modern appearance and uncomplicated design, also offering exceptional quality and performance, for an outstanding benefit to the customer. DuaLED is a highly efficient, architecturally styled recessed LED luminaire designed with a minimalistic strategy to achieve sustainable objectives. It combines an extremely low profile with clean aesthetics and is powered by highly efficient advanced LED sources, providing the utmost in comfortable efficient lighting. Driver and integral control options ensure optimization for every application. Designed for excellent visual comfort, DuaLED is perfect for a wide variety of general applications like offices, schools, retail, or healthcare.





    Applications

    • Office

    • Banks

    • Hospitality

    • Fashion

    • Hospitals And Care Centers

    • Education
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
      • 2100
      • 2700
      • 3400
      • 3600
      • 3800
      • 4100
      • 4300
      • 4400
      • 4700
      • 4900
      • 5800
      • 7300
    • Input watts

      • 22
      • 28
      • 28.5
      • 36
      • 38
      • 39
      • 41
      • 44
      • 47
      • 48
      • 52
      • 58
      • 74
    • Colour Temperature

      • 3500K
      • 4000K
    • CRI

      • 80
    • Shape

      • Rectangular
      • Square
    • Fixture Size

      • 1ft x 4ft
      • 2ft x 2ft
      • 2ft x 4ft
    • Distribution Type

      • Direct
    • Mounting type(s)

      • Recessed

    Accessories and Controls

    controls

    The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below