Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

ES Retail Strip

Product Family Information

The ES is a cost effective fixture that is popular in a wide range of applications. The clean and crisp look of the ES makes it an ideal choice for retail and open plan office applications. The ES series is versatile and allows flexibility in design. With a variety of lamp and reflector material options available, the ES series can be designed to meet any need. Other options, including emergency battery back-up and 14 gauge wire guard, further enhance the usability of this economical fixture series. The ES outfitted with Diffuse Amwhite reflector and High Lumen T8 lamps is an aesthetically pleasing, high efficiency solution that is popular in many retail applications. Included in this fixture’s unique design is the ability to run in tandem up to 16 linear feet. Designed with a ballast door compartment, this fixture offers it all: tremendous light output, great lighting spread, white sleek appearance, even illumination both up and down and now ease of maintenance. Applications include: retail, office spaces and supermarkets.





    Applications

    • Manufacturing


    Product Family Details

    Not all product variations are shown below. Refer to specification sheet for further details

    • Source

      • FLU
    • Lamps

      • 1
      • 2
      • 3

    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below