Benefits
FluxGrid provides architectural appeal in a familiar style
High quality and performance for optimum energy savings
Ease of installation and maintenance
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
SourceVoltage(s)Lumens
- 3000
- 3800
- 4100
- 4200
- 4300
- 4500
- 4800
- 5400
- 7400
Input watts
- 24
- 27
- 32
- 33
- 34
- 36
- 39
- 41
- 45
- 49
- 69
|
Colour TemperatureCRIShapeFixture Size
- 1ft x 4ft
- 2ft x 2ft
- 2ft x 4ft
Mounting type(s)
|
Accessories and Controls
accessories
The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details
controls
The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details