Benefits
Balances the complex needs of patients, staff, administrators, and facility owners.
Antimicrobial finish on exposed surfaces designed to inhibit the growth of microbes.
Acrylic and polycarbonate lens or underlay options available to help prevent incursion of particles.
Optional integral, low voltage controller for patient control of ambient and reading functions in 2x4 models.
Can be installed into a suspended grid, surface mounted, or in drywall ceilings.
Features
Available with exam, ambient, and reading functions
Minimum 90 CRI
Antimicrobial finish on exposed surfaces
Optional LED night/chart light
Optional integral low voltage controller
Available with exam, ambient, and reading functions.
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
|
Spec/Service Smart
Colour TemperatureCRIShapeDistribution TypeMounting type(s)
|