Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

RBX LED High Bay

RBX - familiar style, flexible options, high performance

  • DayBrite

Awards & Certifications :


Product Family Information

The RBX LED high bay luminaires have the familiar look and feel of traditional high bay luminaires. Available with acrylic or aluminum reflectors and a variety of lumen packages and color temperatures, the RBX is ideal for retail, industrial, and commercial applications.


  • Reduce energy related costs

  • Familiar form with uplight available

  • Ease of installation

  • Ease of maintenance

Download Brochure


Features

  • Delivers up to 136 LPW

  • Multiple reflector options

  • Multiple CCT/CRI options

  • Simple suspension mounting

  • Standard 0-10V dimming


Applications

  • Food And Large Retailers

  • Education

  • Manufacturing

  • Warehouses
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
    • UNIV
  • Lumens

    • 10000
    • 15000
    • 20000
  • Input watts

    • 131
    • 132
    • 158
    • 159
    • 86
    • 87
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3500K
    • 4000K
  • CRI

    • 80
  • Shape

    • Round
  • Fixture Size

    • 16in
    • 22in
  • Distribution Type

    • Direct
  • Mounting type(s)

    • Suspended

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below