Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

RelaxView Healthcare Lighting System

Product Family Information

The Day-Brite / CFI RelaxView Healthcare Lighting Solution provides a complete digital lighting solution benefiting both healthcare professional and patient. The LED Graphic Panels may be mounted on the ceiling and wall as a distraction during long procedures. While healthcare professionals have general ambient lighting to aid in the performance of their tasks. Wall dimmers and power distribution modules provide additional control of the environment for the task at hand as well as navigation throughout the room.





    Applications

    • Hospitals And Care Centers
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
      • 12.5
    • Spec/Service Smart

      • Has Rev/BIM Files
    • Colour Temperature

      • 3500K
      • 3500K/4200K
      • 4200K
    • Shape

      • Rectangular
      • Round
      • Square
    • Fixture Size

      • 1ft x 1ft
      • 1ft x 4ft
      • 2ft x 2ft
      • 2ft x 4ft
      • 4ft x 4ft
      • 6in
    • Distribution Type

      • Direct
    • Mounting type(s)

      • Drywall Trimless
      • Surface
      • T-Bar / T-Grid
      • Wall
      • Wall

    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below