Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SMS Surface Mount

Product Family Information

Designed for smaller, tight spaces or to be hidden from sight in valance or under-shelf applications, the SMS performs perfectly in areas requiring high light level delivery. Wide opening fixture mouth with optional reflectors offer great light spread and throw with the use of a single lamp. This fixture is available in several different lengths that meet custom case design criteria. Most notable about this fixture is the heavy wireguard that can be affixed to the front fixture opening. This adds an additional safety feature offering protection for the lamp in tight design spaces. The standard SMS includes a Standard White Reflector, but Enhanced Specular, bright white and Amwhite reflectors are available upon request for increased distribution and efficiency. Applications include cove lighting, display boxes, valances, specialty wall wash applications, shelving units, cabinetry, store displays and anywhere space is limited and resistance to impact is important.






    Product Family Details

    Not all product variations are shown below. Refer to specification sheet for further details

    • Source

      • FLU
    • Lamps

      • 1

    Tools

    CalcZone

    CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

    Find out more

    Products in this family
    Not all products are shown below