Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

111 Mini Sconce

111 - changing the shape of the market with one renown series of sconces

  • Gardco

Product Family Information

The notion that good things come in small packages is especially true of the 111 Mini Sconce. A performance luminaire in every sense, the 110 Line combines high output and sharp cutoff illumination with design and construction worthy of landmark architecture. The 111 Mini Sconce, first in the 110 series, mirrors the renowned 100 Line, with its classic styling, intelligent engineering and integrity of construction. most importantly, this compact luminaire provides sharp cutoff illumination without the high angle brightness associated with refractor type products, making them an attractive choice for controlled illumination at points of entry. Add to this seamless material transitions, flawless finishes and engineering considerate of installation, service and long-term operation and one immediately appreciates that size need not compromise quality. While the architectural appeal of the Gardco Sconces is self-evident, equal attention has been devoted to the construction and long-term performance of the luminaires. 111 housings, door frames and back plates are all die cast aluminum. The crafted housing forms are finished with a fade and abrasion resistant, electrostatically applied, thermally cured, textured polyester powdercoat paint. The textured semi-gloss finish preserves the appearance of the luminaire through years of service. Standard colors include bronze, beige natural, black and white. Other colors are available. The single-piece die cast door frame integrates precisely to the housing. Gaskets seal the tempered glass lens to the door frame and the door frame to the housing, assuring weather-tightness. Two captive stainless steel fasteners provide easy access for relamping and service. A noteworthy feature is the luminaire's heat dissipating fins. integrated into the mounting plate, they extend ballast life by reducing luminaire operating temperatures. All luminaires pass a battery of electrical tests before shipment.


  • Durable and lasting construction

  • Cools electrical components for prolonged life

  • Suitable for a variety of applications

  • Provides uniform distribution without streaks or striations

  • Minimizes glare and light trespass

Download Brochure


Features

  • Die cast aluminum construction

  • Heat dissipating fins integrated into mounting plate

  • Offers a number of optical distributions

  • Precisely positioned reflector facets


Applications

  • Education

  • Municipal Buildings

  • Security Lighting

  • Office

  • Parking Garages

  • Hospitality


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CFL
    • HPS
    • INC
    • MH
  • Lamps

    • 1
  • Watts

    • 150
    • 26
    • 32
    • 42
    • 70
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • UNIV
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Shape

    • Round
  • Distribution Type

    • Forward Throw
    • Medium Throw
    • Wide Throw
  • Mounting type(s)

    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below