Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

942 Horizontal Aisle Light

942 - adding elegance and improved visibility to the low level environment

  • Gardco

Product Family Information

For applications requiring higher output levels and increased spacings, 942 luminaires offer a wide choice of faceplate designs and lumen packages. These horizontal aisle lights accept sources up to 100W H.I.D.


  • Protected against moisture, dust and insects

  • Low-glare illumination, free from streaks or striations

  • Quick installation and maintenance

  • Eliminates potential for misapplication

  • Provides additional design flexibility

Download Brochure


Features

  • Sealed and gasketed

  • Specular Alzak hammertone reflectors

  • Firmly secured reflector and electrical assembly

  • Available for installation in all types of wall construction


Applications

  • Walkways


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CFL
    • HPS
    • MH
  • Lamps

    • 1
  • Watts

    • 26
    • 50
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Shape

    • Rectangular
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below