Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

F Series Floodlight

F Series - heavy-duty floodlighting for hard to light spaces

  • Gardco

Product Family Information

250-1500W HID industrial floodlight with seven year warranty, suitable for industrial and marine floodlighting, and illumination of port facilities, drilling platforms, petrochemical plants, mining operations, parking lots and athletic fields. Standard unit is ETL/cETL listed to the UL 1598 standard, suitable for Wet Locations. Available ETL/cETL listed to the UL 1598A standard - Marine Listing option (MF Series). Available ETL/cETL listed to the UL 844 standard - Hazardous Location Listing (HAZ option for MF Series). Dust-Tite housing. Standard unit constructed to IP65. MF Series, Marine Listing, constructed to IP66. The F series provides superior floodlighting performance with unmatched efficiencies and ballast life. The fixture and ballast are arranged as separate but integral components. Standard Stabilux lamp socket. Die-cast aluminum alloy housing with integrally cast heat dissipating fins and a built-in aiming device. Cast aluminum ballast base provides integral mastfitter, suitable for mounting to a 2-3/8 inch O.D. vertical pipe tenon. Alternate mounting methods include shock mounting bracket, recommended for areas subject to extreme vibration. Standard colors available. Custom colors may be specified. Marine grade finish available.


  • Maximum efficiency

  • Prolonged component life

  • Ensures lasting performance in harsh environmental conditions

  • Suitable for industrial and marine locations



Features

  • Marine-grade die cast aluminum housing

  • High purity aluminum reflectors

  • IP65 and IP66 rated

  • Integrally cast heat dissipating fins

  • Marine and hazardous location listing available


Applications

  • Arena And Sports

  • Bridges, Monuments, Facades

  • Security Lighting

  • Sign Lighting

  • Walkways

  • Hazardous Location

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • CMH
    • HPS
    • MH
    • PS
  • Lamps

    • 1
  • Watts

    • 1000
    • 400
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 480
  • Distribution Type

    • Medium
    • NEMA 7H x 6V
    • Wide Flood
    • Wide Throw
  • Mounting type(s)

    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below