Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Note: This product is scheduled to retire in the near future. Our recommended replacement is Gullwing Area Large LED GL18 if you choose. x

Gullwing Area Large G18

Gullwing - equal parts architecture, engineering, and performance

  • Gardco

Product Family Information

An inspiration born of classic forms and forty years practical experience, Gullwing is equal parts architecture, engineering and performance. This is a luminaire where the lines between form, function and performance are indistinguishable. By virtue of its minimal contoured form, integrated die cast construction and powerful optical systems, it has changed the shape of high performance lighting. Aesthetically, the Gardco Gullwing draws its strength from a simplicity of form that makes it a natural complement to any architectural vocabulary. The subtle elimination of the mounting arm allows Gullwing an uninterrupted transition from luminaire to pole. The striking effect is that the luminaire and arm become one. But this design serves practical purposes as well - minimizing wind load and strengthening the assembly. Gullwing is a model of efficiency - an elegant response to the inherent obstacles of heat, wind, weather and budgets. The profile is the sleekest of any performance luminaire available - just 4 3/4" and 6 1/2" inches at mid section. The arrangement of components, hardware, hinging mechanisms and material transitions all speak to the integrity of the design and construction program. Every aspect of this luminaire exhibits a thoughtful, practical and highly refined approach to initial and long term performance.


  • Improved efficiency allows for wider pole spacings

  • Enables independent pole orientation and light distribution

  • Allows for reorientation should requirements change

  • Maximized component life

  • Long-lasting durability



Features

  • Design utilizes a conical fan reflector and highly reflective material

  • Rotatable optics

  • Effective heat sink fin design

  • Tool-less access to internal components

  • Rugged construction


Applications

  • Parks And Plazas

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • HPS
    • MCE
    • MH
  • Lamps

    • 1
  • Watts

    • 150
    • 210
    • 250
    • 315
    • 400
    • 600
    • 750
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
    • UNIV
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Shape

    • Rectangular
  • Distribution Type

    • Symmetric
    • Type I
    • Type II
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below