Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LED General Purpose Floods FL

LED General Purpose Floods - high value versatility and performance

  • Gardco

Awards & Certifications :


Product Family Information

These LED Floodlights offer energy saving LED technology for long life and reduced maintenance. Versatile and stylish with five different sizes to choose from provides application flexibility for ground mount, wall mount, or pole mount installations. Ideal for sign lighting, building facades, security lighting, and general purpose floodlighting applications.


  • Uniform illumination

  • Energy savings up to 79% compared to HID

  • Designed for numerous applications

  • Simplified installation

  • Rugged robust design



Features

  • Discrete LEDs improve performance

  • IP66 rated luminaire

  • Die-cast housings protect LEDs and drivers

  • Stocked configurations available

  • Integral surge protection always included


Applications

  • Bridges, Monuments, Facades

  • Education

  • Municipal Buildings

  • Parks And Plazas

  • Security Lighting

  • Sign Lighting

  • Walkways

  • Hospitals And Care Centers

  • Office

  • Warehouses

  • Banks

  • Food And Large Retailers

  • Hospitality

  • Petrol And Convenience
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
    • 16325
    • 2122
    • 24254
    • 34025
    • 4433
    • 8856
  • Input watts

    • 146
    • 197
    • 20
    • 301
    • 39
    • 79
  • Spec/Service Smart

    • Service Smart
  • Colour Temperature

    • 4000K
  • CRI

    • 80
  • Shape

    • Rectangular
  • Distribution Type

    • NEMA 7H x 6V
    • NEMA 7H x 7V
  • Mounting type(s)

    • Ground / Floor
    • NPT/NPS
    • Surface
    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below