Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SlenderForm Canopy

SlenderForm - low profile, high LED performance

  • Gardco

Awards & Certifications :


Product Family Information

SlenderForm blends practical engineering, streamlined aesthetics and exceptional performance into a luminaire of unique style and form. Featuring four distinct optical systems, this powerful new series from Gardco brings high output LED efficiency to the ceiling and canopy. Whether used in under outdoor canopies, on exterior ceilings or in parking garages, the SlenderForm brings exquisite style to an otherwise ordinary environment. Its slim 3" profile and distinctive twin reveals allow the unit to effortlessly complement its surroundings. But performance is where the SlenderForm really shines. Its high output Class 1 LED arrays allow for use in areas normally requiring much larger and bulkier equipment. Typical applications include exterior canopies, structures with high ceilings or that require higher than average light levels, and parking garage entrances. Construction Durable construction, integrated heat sinks and a fade and abrasion resistant polyester powdercoat finish combine to produce a luminaire of sustained performance and uncompromising quality. Performance SlenderForm employs a sophisticated high output Class 1 LED array system that delivers one of four unique distribution patterns. This system delivers increased light output and a longer lifespan than conventional HID sources, while consuming a small fraction of the energy. Mounting Installation is both intuitive and efficient. The unit is loosened from the die-formed mounting plate, which is then attached to the junction-box. The luminaire is supported on an integral hanger tab to facilitate wiring before being attached and secured in place. Pendant mounting is also available.


  • Sustained performance

  • Uncompromised quality

  • Long LED system life

  • Increased light output and greater efficiency over HID sources

  • Enables intuitive and efficient installation



Features

  • Rugged extruded aluminum housing

  • Integrated heat sinks

  • IP65 rated

  • Four unique distribution patterns

  • Quick mount plate


Applications

  • Petrol And Convenience

  • Parking Garages
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
    • UNIV
  • Lumens

    • 11609
    • 11659
    • 11670
    • 12028
    • 14184
    • 14245
    • 14258
    • 14696
    • 4636
    • 4656
    • 4660
    • 4804
    • 6932
    • 6962
    • 6968
    • 7182
    • 9323
    • 9364
    • 9372
    • 9660
  • Input watts

    • 104
    • 133
    • 38
    • 60
    • 82
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Symmetric
    • Type III
    • Type V
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below