Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SlenderForm Recessed

SlenderForm - low profile, high LED performance

  • Gardco

Awards & Certifications :


Product Family Information

The Gardco SlenderForm high output LED Recessed ceiling / canopy luminaire features a sleek, yet powerful, low profile design. The thin 3 inch profile combined with LED high output performance make SlenderForm the ideal choice for exterior ceiling mount and canopy applications. SlenderForm luminaires also provide LED solutions for parking garage applications requiring higher light levels, including entrances, and for garage areas with high ceilings. Gardco’s LED technology combines with superior integral thermal control to provide maximized light output and maximum energy savings. SlenderForm is available with integrated Motion Response, providing even greater potential energy savings. Advanced Class 1 LED systems are featured.


  • Sustained performance

  • Uncompromised quality

  • Long LED system life

  • Increased light output and greater efficiency over HID sources

  • Enables intuitive and efficient installation



Features

  • Rugged extruded aluminum housing

  • Integrated heat sinks

  • IP65 rated

  • Four unique distribution patterns

  • Quick mount plate


Applications

  • Petrol And Convenience

  • Parking Garages
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
    • UNIV
  • Lumens

    • 11609
    • 11659
    • 11670
    • 12028
    • 4636
    • 4656
    • 4660
    • 4804
    • 6932
    • 6962
    • 6968
    • 7182
    • 9323
    • 9364
    • 9372
    • 9660
  • Input watts

    • 104
    • 38
    • 60
    • 82
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Symmetric
    • Type III
    • Type V
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below