Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

SlenderForm Round LED Arm Mount Comfort

Defining a new standard in outdoor illumination

  • Gardco

Awards & Certifications :


Product Family Information

Gardco SlenderForm LED arm mount comfort SFRA features a distinct styling to provide outdoor area lighting that is both energy efficient and aesthetically pleasing. Comfort optics are designed to enhance visual comfort by reducing glare. Type 1, 2, 3, and 5 optical distributions are available with lumen output up to 9,500 lumens.


  • Comfort optics provide a low glare lighting solution to enhance the user experience

  • Low profile design blends with architecture

  • Two light engines available for both pedestrian and performance lighting tasks

Download Brochure


Features

  • Two light engines to suit any lighting need.

  • Type 1, 2, 3, and 5 optical distributions available.

  • IP66 Rated Housing

  • 3G Vibration Rating


Applications

  • Parks And Plazas
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
    • 2100
    • 2200
    • 2300
    • 2400
    • 3100
    • 3300
    • 3400
    • 5000
    • 5100
    • 5400
    • 5500
    • 5700
    • 7100
    • 7200
    • 7500
    • 7600
    • 7700
    • 7800
    • 7900
    • 8500
    • 8600
    • 9000
    • 9100
    • 9200
    • 9300
    • 9500
  • Input watts

    • 22
    • 31
    • 51
    • 75
    • 95
  • Colour Temperature

    • 3000K
    • 4000K
    • 5000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Type I
    • Type II
    • Type III
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below