Benefits
Comfort optics provide a low glare lighting solution to enhance the user experience
Low profile design blends with architecture
Two light engines available for both pedestrian and performance lighting tasks
Download Brochure
Features
Two light engines to suit any lighting need.
Type 1, 2, 3, and 5 optical distributions available.
IP66 Rated Housing
1.5G Vibration Rating
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
SourceVoltage(s)Lumens
- 1800
- 1900
- 2000
- 2100
- 2200
- 2600
- 2700
- 2800
- 2900
- 3000
- 3100
- 4300
- 4400
- 4600
- 4700
- 4800
- 5000
- 5100
- 6000
- 6200
- 6500
- 6600
- 6700
- 7000
- 7100
- 7200
- 7400
- 7800
- 7900
- 8100
- 8300
- 8400
- 8500
Input watts
|
Colour TemperatureCRIShapeDistribution Type
- Type I
- Type II
- Type III
- Type V
Mounting type(s)
|