Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

CUL10 Path Light

CUL10 - offering a distinctive appearance to any outdoor landscape

  • Hadco

Product Family Information

Hadco’s CUL family of path lights are low voltage landscape luminaires offering a distinctive appearance to any outdoor application. The fixtures are hand crafted with a spun solid copper roof with copper stem. Optics includes a reflective white powdercoat on underside of roof with frosted tempered glass lens. Sources include standard low voltage lamps and LED that offers 50,000 hours of operating life, has a CCT of 3,000K or 4,000K and a CRI of 80.


  • Natural aging color

  • Easy hookup to the low voltage supply cable

  • Easy installation and maintenance

  • Dust tight and sealed against direct jets of water

  • Offers 50,000 hour life with LED



Features

  • Solid copper housing

  • Pre-wired

  • Ships with S7 mounting stake

  • IP67 rated

  • Available with conventional and LED technology


Applications

  • Walkways


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
    • QTZ
  • Watts

    • 20
  • Voltage(s)

    • 12
  • Input watts

    • 2
  • Colour Temperature

    • 3000K
  • CRI

    • 80

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below