Benefits
Ensures long-lasting durability
Offers up to 50,000 hour life with LED
Provides added corrosion resistance
Completely dust-tight and sealed against direct jets of water
Quick and easy installation
Features
Die-cast aluminum or stainless steel construction
Available with warm or cool LEDs
Thermoset powdercoat finish
IP67 rated
Pre-wired
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
SourceWattsVoltage(s)Input watts
|
|