Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

DB14 Bollard

Product Family Information

The DB Series is a line voltage Bollard available in incandescent, CFL, HID and LED sources. This versatile luminaire features a dome roof with die-cast aluminum louvers, and in a variety of heights. Optics include a symmetric, die-cast aluminum louvers with underside painted with highly reflective white powdercoat and a tempered glass globe. The LED sources features a 9.5W LED EnduraLED lamp, LED 4Kv medium base porcelain socket A19. The 2700K warm white delivers 800 lumens and the lamp life is rated at 25,000 hours.


  • Ensures long-lasting durability

  • Tightly sealed protection

  • Highly weather-resistant

  • 25,000 hour life with LEDs



Features

  • Die-cast aluminum dome and louvers

  • Clear molded glass lens

  • CraftStone or polyester powdercoat finish

  • Available with a variety of light sources, including LED



Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • INC
    • LED
  • Watts

    • 100
  • Voltage(s)

    • 120
  • Input watts

    • 9.5
  • Colour Temperature

    • 2700K

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below