Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

DUL1 Deck Light Series

DUL1 - design-enhancing illumination

  • Hadco

Product Family Information

The DUL1 deck light is a low voltage composite LED luminaire ideal for surface mounting on deck surfaces. It’s a one-piece injection molded from ULTEM® High Performance Polymer composite with molded-in colors and stainless steel fasteners. The unit is IP67 rated, and energy saving LED is available to ensure even light distribution and long life.


  • Ensures long-lasting durability

  • Offers up to 50,000 hour life with LED

  • Provides added corrosion resistance

  • Completely dust-tight and sealed against direct jets of water

  • Quick and easy installation



Features

  • ULTEM composite housing

  • Available with warm or cool LEDs

  • Color impregnated material finish

  • IP67 rated

  • Pre-wired



Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
    • QTZ
  • Watts

    • 10
  • Voltage(s)

    • 12
  • Input watts

    • 2
  • Colour Temperature

    • 3000K

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below