Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

FlexScape LED accent line voltage landscape luminaire (B9)

Product Family Information

With the unique convenience of field adjustable beam patterns and lumen outputs, Hadco FlexScape LED line-voltage inground and accent landscape luminaires deliver powerful luminaire performance in a small form factor that integrates seamlessly throughout your commercial landscape projects. The LED Accent version brings landscape lighting to the next level. Designed for optimal LED performance, it provides the lighting professional with countless line-voltage options.


  • Multi-tasking accent and inground line-voltage luminaires pack a powerful punch in a compact form factor

  • Discretely tucked into the surrounding landscape to ensure that the focus remains on your design intent

  • Easily adapt the lighting to seasonal, special event and needs-based changes with the field adjustable beam patterns and lumen outputs

Download Brochure


Features

  • Lumen output ranging from approximately 1000 to 3,500 lumens

  • Five field adjustable lumen outputs

  • Narrow, medium and wide flood beam patterns, interchangeable via snap-on lenses

  • Wired for standard 0-10V dimming

  • IP66 rated luminaire


Applications

  • Bridges, Monuments, Facades

  • Sign Lighting

  • Landscape


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
  • Lumens

    • 1023
    • 1097
    • 1102
    • 1337
    • 1409
    • 1427
    • 1467
    • 1573
    • 1580
    • 1903
    • 2006
    • 2031
    • 2089
    • 2240
    • 2249
    • 2621
    • 2762
    • 2797
    • 2874
    • 3065
    • 3087
    • 3097
    • 3230
    • 3271
    • 3372
    • 3598
    • 3622
    • 932
    • 982
    • 995
  • Input watts

    • 10
    • 13
    • 19
    • 27
    • 32
  • Colour Temperature

    • 3000K
    • 4000K
  • Mounting type(s)

    • Ground / Floor

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below