Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Hagerstown LED post top comfort (TX03C)

Product Family Information

Hadco's Hagerstown LED post top gives you the ability to create a unique style through our modular post top concepts to blend into any residential and historic urban settings. With the latest LED technology you can seamlessly replace traditional HID technology to maximize energy savings and significantly reduce total cost of ownership. The Hagerstown luminaire provides excellent uniformity, traditional customizable look, with the benefits of modern technology. Hagerstown is now available with comfort optics, providing a low glare solution for pedestrian applications.


  • Comfort optics provide low glare solution to improve visual comfort

  • Offers design flexibility with a variety of pods, finials and finishes

  • Multiple distribution options and lumen packages suitable for several applications

  • IP66 rated optical chamber and LED driver ensure lasting durability and reliability

  • Dimming controls available for additional energy savings during off-peak hours

Download Brochure


Features

  • Comfort optics reduce glare

  • Multiple lumen packages

  • Type 1, 2, 3, 4, and 5 optics available

  • 4000K and 3000K color temperatures available

  • Multiple driver options and programmed dimming options available
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
    • 1800
    • 1821
    • 1976
    • 1999
    • 2134
    • 2377
    • 2518
    • 2580
    • 2610
    • 2985
    • 4046
    • 4286
    • 4390
    • 4442
    • 5081
    • 5556
    • 5886
    • 6029
    • 6100
    • 6742
    • 6978
    • 7141
    • 7316
    • 7401
    • 8467
  • Input watts

    • 21
    • 30
    • 52
    • 75
    • 94
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Distribution Type

    • Type I
    • Type II
    • Type III
    • Type IV
    • Type V

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below