Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Refractive post top with LumiLock LED (CL32/CL52)

Product Family Information

Whether you are looking to beautify or add a sense of security and wellbeing to your outdoor space, the highly configurable Hadco LED refractive post tops paired with the latest LumiLock light engine GX4 will definitely help you achieve your goals. A multitude of exterior luminaire styles allow you to create promenades and areas exuding timeless, historical charm both day and night. The configurable LED light engine GX4 is an ideal alternative to HID sources, providing you with significant energy savings, and more choices for light levels, optics and controls.


  • Highly configurable luminaires, a multitude of luminaire styles

  • Provides a quick and simple retrofit solution while maintaining excellent light levels

  • Field capabilities to change distribution to adapt when needed

  • Provides the right amount of light where you need it

  • Simple dimming to state of the art connected lighting solutions to maximize energy savings



Features

  • Variety of cages, finials, roofs, pods and colors to customize the project along with various poles and brackets

  • Available in Type 3 or Type 5 distributions

  • Variety of LED color choices in warm and neutral CCTs

  • Variety of drive current, optic, dimming and control choices

  • IP66 rated LED Engine


Applications

  • Road And Street

  • Arena And Sports

  • Fountains And Pools
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
    • 103.6
    • 104.2
    • 104.3
    • 39.1
    • 39.3
    • 68.6
    • 69
    • 87
    • 87.5
    • 87.6
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Lumens

    • 10405
    • 10510
    • 3560
    • 3628
    • 3829
    • 3868
    • 4035
    • 4111
    • 4339
    • 4383
    • 6008
    • 6122
    • 6462
    • 6527
    • 6811
    • 6940
    • 7325
    • 7343
    • 7399
    • 7483
    • 7897
    • 7977
    • 8321
    • 8478
    • 8533
    • 8695
    • 8948
    • 9039
    • 9177
    • 9270
    • 9675
    • 9859
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Distribution Type

    • Type III
    • Type V

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below