Benefits
Highly configurable luminaires, a multitude of luminaire styles
Provides a quick and simple retrofit solution while maintaining excellent light levels
Field capabilities to change distribution to adapt when needed
Provides the right amount of light where you need it
Simple dimming to state of the art connected lighting solutions to maximize energy savings
Download Brochure
Features
Variety of cages, finials, roofs, pods and colors to customize the project along with various poles and brackets
Available in Type 3 or Type 5 distributions
Variety of LED color choices in warm and neutral CCTs
Variety of drive current, optic, dimming and control choices
IP66 rated LED Engine
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
SourceWatts
- 103.6
- 103.9
- 104
- 104.2
- 104.3
- 39
- 39.1
- 39.3
- 68.5
- 68.6
- 69
- 86.9
- 87
- 87.5
- 87.6
- 88
Voltage(s)Lumens
- 10405
- 10510
- 10524
- 10529
- 10543
- 10663
- 10753
- 10798
- 10936
- 12192
- 12243
- 12268
- 12399
- 3560
- 3628
- 3829
- 3868
- 4035
- 4111
- 4339
- 4383
- 4444
- 4505
- 4563
- 5038
- 5105
- 5149
- 5170
- 6008
- 6122
- 6462
- 6527
- 6811
- 6940
- 7325
- 7343
- 7399
- 7483
- 7496
- 7603
- 7700
- 7897
- 7977
- 8321
- 8478
- 8499
- 8533
- 8619
- 8653
- 8695
- 8729
- 8948
- 9039
- 9177
- 9270
- 9283
- 9292
- 9411
- 9675
- 9859
|
Colour TemperatureCRIDistribution Type
|