Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Teardrop Pendant Large (TF9)

Teardrop - providing easy installation and maintenance

  • Hadco

Product Family Information

Hadco's new Teardrop is the easiest to install, easiest to maintain Teardrop fixture on the market. It combines totally Tool-Free maintenance with IP66 optical assemblies that seal out water, dust, and insects. A single external latch opens the fixture, which hangs open freely, allowing access to both the lamp and the ballast at the same time. And, both can be changed in a matter of seconds, with no tools. Start saving time and money today by specifying and installing the new TF8 and TF9 Teardrops from Hadco.


  • Provides design flexibility

  • Suitable for a variety of applications

  • Easy installation and maintenance

  • Ensures lasting durability and reliability

  • Fade and abrasion resistant



Features

  • Offers a variety of globes, distributions, and finishes

  • Tool-less component access

  • Cast aluminum housing

  • Polyester powdercoat finish
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
    • HPS
    • MH
    • PS
  • Watts

    • 150
    • 250
    • 320
    • 400
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
  • Distribution Type

    • Type III
    • Type IV
    • Type V

Accessories and Controls


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below