Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

TownView LED post top (TVLN, TVLC)

Comfort and adaptability you can afford

  • Hadco

Awards & Certifications :


Product Family Information

Philips Hadco TownView LED post top is an affordable, high-quality lighting solution designed to make the transition from HID to LED as seamless as possible. It’s highly adaptable, featuring a variety of style, performance, and mounting options that will fit perfectly with the style of your town or neighborhood. We also offer glare control thanks to a variety of panels and lens choices that ensure visual comfort. Ready to make the switch?


  • Easily adaptable to your needs with features that enhance visual comfort and increase citizen and driver satisfaction

  • Aesthetics is never an afterthought with the variety of style options available

  • Lower maintenance costs and improve efficiency with advanced technology, artfully incorporated into the classic design

  • Enjoy an affordable, high-quality product with future-proof capabilities at the forefront of its design

Download Brochure


Features

  • Comfort panel and internal comfort lens options for reduction of glare and pixelization

  • Tool-less features and hands-free acess for easy installation and maitenance

  • Broad range of lumen output and wattage options

  • Future proof solutions include a standard 0-10V driver and 7 pin receptacle, sensor ready driver and receptacle options

  • Ships standard with serivce tag for easy access to product information, installation and maitnenance services


Applications

  • Parks And Plazas
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
    • 10013
    • 10048
    • 10066
    • 10071
    • 10186
    • 10202
    • 10274
    • 10374
    • 10543
    • 10741
    • 10805
    • 10859
    • 10922
    • 10954
    • 11048
    • 11143
    • 11251
    • 11296
    • 11406
    • 11649
    • 11809
    • 11880
    • 12251
    • 12370
    • 12808
    • 2284
    • 2334
    • 2495
    • 2511
    • 2536
    • 2566
    • 2570
    • 2598
    • 2654
    • 2743
    • 2788
    • 2826
    • 2841
    • 2856
    • 2889
    • 2918
    • 2952
    • 3009
    • 3064
    • 3124
    • 3156
    • 3177
    • 3189
    • 3208
    • 3246
    • 3251
    • 3286
    • 3308
    • 3357
    • 3369
    • 3470
    • 3506
    • 3527
    • 3545
    • 3574
    • 3594
    • 3613
    • 3623
    • 3691
    • 3806
    • 3873
    • 3876
    • 3898
    • 3936
    • 3951
    • 3983
    • 3996
    • 4033
    • 4034
    • 4083
    • 4120
    • 4185
    • 4258
    • 4261
    • 4328
    • 4365
    • 4386
    • 4393
    • 4410
    • 4434
    • 4435
    • 4437
    • 4462
    • 4489
    • 4529
    • 4545
    • 4643
    • 4671
    • 4693
    • 4756
    • 4783
    • 4799
    • 4848
    • 4878
    • 4906
    • 4943
    • 4950
    • 4970
    • 4997
    • 5010
    • 5105
    • 5135
    • 5160
    • 5190
    • 5229
    • 5250
    • 5259
    • 5264
    • 5360
    • 5442
    • 5464
    • 5508
    • 5579
    • 5634
    • 5645
    • 5673
    • 5706
    • 5772
    • 5788
    • 5821
    • 5878
    • 5893
    • 5926
    • 6039
    • 6086
    • 6134
    • 6194
    • 6207
    • 6271
    • 6325
    • 6400
    • 6463
    • 6515
    • 6553
    • 6596
    • 6628
    • 6640
    • 6691
    • 6722
    • 6803
    • 6894
    • 6955
    • 7041
    • 7127
    • 7156
    • 7163
    • 7205
    • 7252
    • 7287
    • 7293
    • 7294
    • 7350
    • 7378
    • 7391
    • 7421
    • 7480
    • 7638
    • 7684
    • 7741
    • 7836
    • 7867
    • 7875
    • 7913
    • 7933
    • 7973
    • 8004
    • 8018
    • 8019
    • 8081
    • 8111
    • 8160
    • 8181
    • 8261
    • 8283
    • 8398
    • 8442
    • 8448
    • 8541
    • 8553
    • 8607
    • 8650
    • 8658
    • 8700
    • 8722
    • 8800
    • 8842
    • 8876
    • 8962
    • 8983
    • 8995
    • 9082
    • 9107
    • 9156
    • 9160
    • 9265
    • 9279
    • 9282
    • 9390
    • 9404
    • 9463
    • 9589
    • 9721
    • 9758
    • 9853
    • 9877
    • 9934
    • 9963
  • Input watts

    • 105
    • 106
    • 108
    • 110
    • 29
    • 38
    • 39
    • 49
    • 53
    • 54
    • 57
    • 58
    • 70
    • 71
    • 80
    • 81
    • 82
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Type II
    • Type III
    • Type V
  • Mounting type(s)

    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below