Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Victorian LED post top (VL71)

Victorian LED - delivering energy savings and longevity with existing lighting infrastructure

  • Hadco

Product Family Information

The Hadco Victorian LED post tops with EcoSwap are traditionally styled luminaires with a highly efficient LED light engine inside. This modern engine provides energy efficiency, without sacrificing lumens, for enhanced sense of security along walkways in cities and neighborhoods. It allows for lower maintenance due to a longer lamp life and fewer internal parts. This makes the Victorian LED post top luminaires with EcoSwap an economical choice for communities on a budget.


  • Provides energy efficiency without sacrificing much needed illumination for safety

  • Small and large versions available for a wide range of applications

  • Powered by the Philips EcoSwap LED light engine providing longevity and energy savings



Features

  • Multiple lumen packages

  • Type 3 & 5 optics available

  • 4000K and 3000K color temperatures available

  • Dimming driver standard

  • Multiple driver options and programmed dimming options available


Applications

  • Road And Street

  • Arena And Sports

  • Fountains And Pools
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
    • 100
    • 120
    • 208
    • 240
    • 277
  • Lumens

    • 5214
    • 5234
    • 5561
    • 5964
    • 6791
    • 6980
    • 7416
    • 7769
  • Input watts

    • 49
    • 70
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 4000K
  • Distribution Type

    • Type III
    • Type V
  • Mounting type(s)

    • Pole Top

Accessories and Controls

accessories

The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below