Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

ZoneScape

Zonescape - Instantly switch luminaires on/off or program to turn luminaires on/off according to a flexible and user-defined single, daily, or weekly schedule.

Find out more about ZoneScape and our App

  • Hadco

Product Family Information

ZoneScape’s control module easily connects to new and existing outdoor luminaires and low voltage transformers from any manufacturer – no special wires or adapters are needed. The module connects via wireless networks and is managed via a downloadable app on iOS or Android smart phone and tablet device.
Download the android app today


  • Android and iOS application for complete control of timing

  • Memory when not in use: (1 year) while being used the charge is continuous

  • Wiring Connections: Rated at 250V AC 30Amp

  • Clock: RTC clock (Real Time Clock circuit with battery backup)

  • Wifi and Ethernet: HOT SPOT mode ( no need to actual internet connection) Client Mode (connection to other networks)

Download Brochure


Features

  • 4 Relay Ports

  • Max Consumption: 1Amp (All relays engaged) WIFI ON. @ 15.5V AC power supply

  • Max output per channel: 8Amp @ 15.5V AC (120Watt RMS) Peak 150W


Applications

  • Residential


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Spec/Service Smart

    • Service Smart

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below