Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

EyeLine suspended

Stylishly sophisticated, boldly dramatic… EyeLine is sure to make a statement in any architectural space.

  • Ledalite

Awards & Certifications :


Product Family Information

Stylishly sophisticated, boldly dramatic… Ledalite EyeLine is sure to make a statement in any architectural space. Its horizontally ultra-thin line of light makes EyeLine virtually weightless, and so utterly organic that it becomes a natural element of design of the built environment. Providing gentle, glare free illumination, EyeLine performs like no other with maximized row spacing, and keeping energy densities to a minimum in large open plan areas. Make your room the view with EyeLine.


  • Sophisticated architectural design combined with high performance optics

  • Unique design with an open center makes the luminaire appear weightless

  • Wide row spacing with fewer fixtures and lower energy consumption

Download Brochure


Features

  • Beautiful, ultra slim, sleek aesthetic.

  • Ideal direct/indirect distribution for maximum row spacing and low energy consumption.

  • Excellent ceiling uniformity and low glare for ideal visual comfort.


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 3400-6800
  • Input watts

    • 25-65 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K / 3500K / 4000K
  • CRI

    • 80-90
  • Shape

    • Linear
  • Distribution Type

    • Direct/Indirect
  • Mounting type(s)

    • Suspended

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below