Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

FloatPlane Suspended

FloatPlane - Sleek and sporty with two profile options, Curve and Edge, FloatPlane LED's sky-high performance and ground level pricing make it easier than ever to integrate coast-to-coast style into your lighting design.

Now available with Tunable White – Learn More.
Now available with Interact Pro – Learn More.

  • Ledalite

Awards & Certifications :


Product Family Information

With FloatPlane LED, it’s easier than ever to integrate sleek and sporty style into your layout and within budget. Fresh and playful, with Curve and Edge profile options, FloatPlane’s performance rivals that of high-end LED luminaires with the affordability of fluorescent. Available tunable white technology gives you the ability to vary color temperature and intensity, harmonizing lighting with your daily life.


  • Sleek and low profile design of only 1.2"h x 8"w

  • Compelling performance of up to 129 LPW

  • Affordable as bulky fluorescent luminaires

  • Wide row spacing with fewer fixtures

  • Now available with tunable white technology

Download Brochure


Features

  • Edge and Curve profile options

  • Multiple lumen package and color temparature options

  • Available with SpaceWise DT and Interact Pro controls

  • Suspended and wall mount versions

  • Variable optics kits to adjust the amount of downlight required


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 3200
    • 4500
    • 6000
  • Input watts

    • 24.9 W
    • 29.1
    • 35.6 W
    • 39.2
    • 49.8 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 2700-6500K
    • 3000/3500/4000K
  • CRI

    • 80
  • Shape

    • Linear
  • Distribution Type

    • Direct/Indirect
  • Mounting type(s)

    • Suspended

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below