Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Shine LED

Shine - Family of uniformly luminous fixtures combines efficiency, quality and value to create a highly efficient and economical solution for any recessed lighting and energy challenge.

  • Ledalite

Product Family Information

A family of uniformly luminous fixtures, Ledalite Shine recessed delivers outstanding performance for superior energy savings. Available in a wide variety of sizes, Shine is a highly efficient and economical solution for any recessed lighting and energy challenge.


  • High efficiency with a fully luminous optic, minimizing harsh shadows

  • Wide range of fixture sizes



Features

  • Available in 1'x4', 2'x2', 2'x4' (Flourescent only), 20"x24" & 20"x48" (Flourescent & LED), 600mmx600xx & 600mmx1200mm (LED only)

  • T8, T5/T5HO and LED


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 3000
    • 4000
    • 5200
    • 6800
  • Input watts

    • 26.9 W
    • 33.3 W
    • 36.1 W
    • 45.5 W
    • 60 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000/3500/4000K
  • CRI

    • 80
  • Shape

    • Rectangular
    • Square
  • Fixture Size

    • 20in x 24in
    • 20in x 48in
  • Distribution Type

    • Direct
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building.

Find out more

TCO Calculator

This Total Cost of Ownership (TCO) tool can help provide valuable understanding to whether a proposed system will payback over another. Find out the payback period, add in the incentive value and find out the savings.

Find out more

Catalog App

Mobile access to professional lighting solutions, wherever you are.
The entire professional luminaires portfolio at your fingertips

Find out more

Products in this family
Not all products are shown below