Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

TruGroove perimeter ambient LED

TruGroove LED Perimeter graze and ambient - Bringing you the latest in high performance lighting. Whether your desire is to set the mood or create a statement, TruGroove lets you put the emphasis where it belongs with illumination.

  • Ledalite

Awards & Certifications :


Product Family Information

Placing emphasis where it belongs... Ledalite brings you the latest high performance lighting solution for your designer toolbox, TruGroove LED perimeter ambient and graze. Whether your desire is to set the mood or create a statement, TruGroove lets you emphasize with illumination.


  • Architectural recessed lighting for making a statement, or setting a mood

  • Graze allows for making maximum impact along wall sculptures or architectural features

  • Ambient provides ambient lighting that creates soft light for wayfinding



Features

  • Features a wide variety of lumen packages to meet most commercial lighting needs

  • Excellent color rendering capability

  • Field upgradable to stay current with the latest advancements in solid state lighting technology

  • Available with several trim options to match most installation


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 1400
    • 2100
    • 3000
    • 4100
  • Input watts

    • 13.2 W
    • 19.3 W
    • 27.9 W
    • 39.7 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000/3500/4000K
  • CRI

    • 80
  • Shape

    • Linear
  • Distribution Type

    • Indirect
  • Mounting type(s)

    • Surface

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below