Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

TruGroove recessed micro

TruGroove recessed micro - Seamless 1.75" ribbon of light with exceptional performance and versatility for functional and decorative applications.

  • Ledalite

Awards & Certifications :


Product Family Information

TruGroove recessed micro delivers the perfect combination of slender aesthetic and lighting control, creating luminous environments with exceptional uniformity and wide row spacing from a 1.75” aperture continuous line-of light. An extended family and refined design are perfect for lighting any professional space.


  • Elevated performance to a whole new level in narrow aperture lighting

  • Wide row spacing with fewer fixtures and lower energy consumption

  • Ideal for a variety of applications

Download Brochure


Features

  • MesoOptics DX delivers an optimal batwing distribution

  • Available in both symmetric, and asymmetric throws

  • Optional SpaceWise DT wireless daylight and occupancy sensors

  • Multiple lumen package, color temperature and CRI options

  • Continuous lines of uninterrupted luminance to 1/8"


Applications

  • Office

  • Healthcare

  • Education

  • Retail

  • Hospitality
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
    • 1000
    • 1500
    • 2200
    • 3100
  • Input watts

    • 14.8 W
    • 22 W
    • 22.1 W
    • 31.4 W
    • 31.5 W
    • 9.7 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K / 3500K / 4000K
  • CRI

    • 80
  • Shape

    • Linear
  • Distribution Type

    • Asymmetric
    • Direct
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below