Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

TruGroove Suspended LED

TruGroove - Seamless 3" ribbon of light with exceptional performance and versatility for functional and decorative applications.

  • Ledalite

Awards & Certifications :


Product Family Information

TruGroove LED is driving performance beyond the edge. Innovative optics deliver exceptional uniformity and wide row spacing from a 3” aperture continuous line-of light. An extended family and refined design are perfect for lighting any professional space.


  • Elevated performance to a whole new level in narrow aperture lighting

  • Wide row spacing with fewer fixtures and less energy consumption

  • Ideal for a variety of applications with multiple distributions and modules



Features

  • MesoOptics DX and innovative optics producing optimal batwing distribution

  • Symmetric, asymmetric, direct, indirect, direct/indirect and indirect/direct distribution options

  • Multiple lumen package and color temparature options

  • Suspended, wall and surface mount versions


Applications

  • Office

  • Banks

  • Hospitality

  • Fashion
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
    • 1500
    • 2300
    • 3200
    • 3500
    • 4600
    • 4800
    • 5200
  • Input watts

    • 15.1 W
    • 15.2 W
    • 23.8 W
    • 24 W
    • 25.8 W
    • 25.9 W
    • 28.5 W
    • 34.8 W
    • 34.9 W
    • 35.1 W
    • 40.8 W
    • 40.9 W
    • 41 W
    • 46 W
    • 46.4 W
    • 50 W
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000/3500/4000K
  • CRI

    • 80
  • Shape

    • Linear
  • Distribution Type

    • Direct
    • Direct/Indirect
    • Indirect
  • Mounting type(s)

    • Suspended

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below