Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Calculite LED 4" Adjustable Accent

Precision and Performance

  • Lightolier USA

Awards & Certifications :


Product Family Information

Calculite LED 4" Adjustable Accent Finishing Reflector design augments the precision of the optical design to produce a unique accent luminaire. Finishing Reflector provides discrete, low luminance appearance while allowing maximum lighting efficacy.


  • Five reflector finishes with three flange options available

  • Telescoping mounting bars come pre-installed with residential and commercial frames

  • Four beam spread options offering field replaceable lighting customization

Download Brochure


Features

  • Die-cast aluminum ring provides 366° horizontal rotation and locks with finger tab (no tools required)

  • The Light Engine assembly keeps the source of brightness at a 50° cutoff when the fixture is at nadir

  • Adjustments are set while the Light Engine is powered, reducing the time required to aim the fixture by up to 50% compared to conventional designs

  • Developed with Precision Optics, that maintain proper alignment between the light source and reflector throughout the range of adjustment providing maximum light ouput and glare control


Applications

  • Residential

  • Office

  • Banks

  • Hospitality

  • Airports

  • Fashion


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Lumens

    • 1500
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 3000K / 3500K
    • 3500K
  • CRI

    • 80
  • Shape

    • Round
  • Aperture size codes

    • 4
  • Downlight Types

    • Accent Adjustable
  • Mounting type(s)

    • Recessed

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below