Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Calculite LED 4" cylinder gen 3

Experience the change, see the difference

  • Lightolier USA

Awards & Certifications :


Product Family Information

Calculite 4" Cylinder Gen3 features industry leading visual comfort and excellent uniform illumination over time.


  • 3 different cylinder and reflector options to satisy a variety of applications

  • Maximize visual appeal by three beam spreads options to give the right distribution and light output

  • Ultimate user comfort by providing 50 degree physical and 45 degree reflect



Features

  • L90 (90% lumen maintenance) up to 60,000 hrs. and efficacies as high as 115 lm/W

  • 3 cylinder options: Surface, Wall, and Pendant

  • 3 reflector options: Downlight, Wall Wash, and Double Wall Wash

  • Narrow, Medium, Wide beam options in all lumen packages

  • Dimming options: Standard dimming to 1% for 0-10V, ELV


Applications

  • Residential

  • Office

  • Banks

  • Hospitality

  • Airports

  • Fashion


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
  • Lumens

    • 1000
    • 1500
    • 2000
    • 2500
    • 3000
    • 500
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 2700K
    • 3000K
    • 3500K
    • 4000K
  • CRI

    • 80
    • 90
  • Shape

    • Round
  • Aperture size codes

    • 4
  • Downlight Types

    • Cylinders
  • Mounting type(s)

    • Cable
    • Surface
    • Suspended
    • Wall
    • Wall

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below