Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LyteCaster LED Downlight

Product Family Information

Lightolier LyteCaster LED Downlight and Adjustable luminaires provide comfortable, quality illumination for new construction and renovation spaces. LyteCaster's shallow height and modular design make it a versatile lighting option. It is available in 4" (650 lm&1000lm), 5" (1000 lm&1500lm), and 6" (1500 lm&2000lm) aperture sizes. The 5" is also available with a warm glow dimming effect from 2700K-2200K that delivers 700 lm.


  • Comprehensive low cost IC family provides great value and visual performance



Features

  • 4,5,6” round and square

  • Efficacy up to 90lm/W

  • Lumens: 650-2000

  • Wattage: 7-20W

  • Voltage: 120V or 120V-277V

  • CCT: 2700K-4000K

  • CRI: 80 and 90min

  • Dimming: ELV/TRIAC & 0-10V

  • Lifetime: 50,000 hrs (L70)


Applications

  • Residential

  • Hospitality


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • UNIV
  • Lumens

    • 1000
    • 1500
    • 2000
    • 650
    • 700
  • Colour Temperature

    • 2200K
    • 2700K
    • 3000K
    • 3500K
    • 4000K
  • CRI

    • 80
    • 90
  • Shape

    • Round
    • Square
  • Aperture size codes

    • 4
    • 5
    • 6
  • Downlight Types

    • Accent Adjustable
    • IC (AirSeal) Frames
    • IC (AirSeal) Remodelers
    • Open Downlight
  • Mounting type(s)

    • Recessed

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below