Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LyteProfile LED

Product Family Information

LyteProfile LED downlights are designed for new construction and include downlight and wall wash distributions. They are highly energy efficient with up to 100 lm/w, provide a full 60 degree cutoff, and feature an impressively shallow 4.5" housing.


  • Fixture depth remains below 4 1⁄2" deep and allows for a consistent 2" ceiling depth

  • Innovative mid-flux LED design eliminates pixelation and provides smooth, even illumination with simplified thermal management

  • The product line delivers up to 90 lm/W at



Features

  • Cutting edge technology employs the latest in thermal management and significantly reduces the size and physical material employed in the luminaire

  • Designed to meet standard commercial lighting requirements with choices of 1000 lm, 1500 lm downlight or lensed wall wash in either a 4" or 6" apertures; and up to 2000 lm in the 6" aperture

  • Three component system design enables easy servicing plus upgradeability


Applications

  • Office

  • Banks

  • Hospitality

  • Airports

  • Fashion


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 277
    • 347
    • UNIV
  • Lumens

    • 1000
    • 1500
    • 2000
    • 2500
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 2700K
    • 3000K
    • 3500K
    • 4000K
  • CRI

    • 80
    • 90
  • Shape

    • Round
  • Aperture size codes

    • 4
    • 6
  • Downlight Types

    • Non-IC Frames
    • Open Downlight
    • Wall Wash
  • Mounting type(s)

    • Recessed

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building.

Find out more

TCO Calculator

This Total Cost of Ownership (TCO) tool can help provide valuable understanding to whether a proposed system will payback over another. Find out the payback period, add in the incentive value and find out the savings.

Find out more

Catalog App

Mobile access to professional lighting solutions, wherever you are.
The entire professional luminaires portfolio at your fingertips

Find out more

Products in this family
Not all products are shown below