Benefits
Rounded style that blends easily into any décor
It can be either surface or stem mounted and used in continuous runs or patterns
"U" shaped conductor provides realiable contact with connectors
Can be field cut
Features
Single circuit track with a capacity of 20 amps at 120V per branch circuit
Available in 2',4',6', and 8' lengths
Applications
Fashion
Food And Large Retailers
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details