Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Sof-Tech Line Voltage Track Heads

Sleek, compact look

  • Lightolier USA

Awards & Certifications :


Product Family Information

Sof-Tech features die cast components with silicone rubber for aiming comfort. This series is available in both open back or fully enclosed versions, and two accessories may be used with the appropriate accessory holder.


  • The minimal silhouette has the look of low voltage without the need for transformers

  • These units are engineered to ensure cool operation over the life of the product

  • Lamps are slightly regressed to provide better cut-off than typically found in PAR rings

Download Brochure


Features

  • Integral cross blade louver provide some glare reduction and can accommodate one accessory

  • Engineered with vents for heat dissipation to ensure cool operation

  • A wide silicone band surrounds the lamp ring and the socket cup is enclosed in a silicone housing to provide a comfortable grip for aiming and relamping


Applications

  • Fashion

  • Food And Large Retailers


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • HALLV
  • Lamps

    • 1
  • Envelope Code

    • PAR-20
    • PAR-30
    • PAR-38
  • Voltage(s)

    • 120
    • 277
  • Distribution Type

    • Medium
    • Spot
  • Mounting type(s)

    • Track

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Products in this family
Not all products are shown below