Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Bollard (BOR80)

BOR80 - adds a measure of refinement and originality to any design

  • Lumec

Product Family Information

Architecturally adaptable, the Lumec Bollards and Light Columns are set apart by their ingenious design, quality materials, and robust construction. Bollards and Light Columns add a measure of refinement and originality to any design. They complete a setting and tie-in architectural elements to create a harmonious effect that sets projects apart. They are perfectly suited to embellish and enhance the comfort of parks, walkways, public spaces and building entryways. Lumec3D: Online 3D Configurator


  • Ensures durability and reliability

  • Quick and easy maintenance

  • Design flexibility

  • State-of-the-art photometric performance

  • Suitable for a variety of applications



Features

  • Die-cast aluminum construction

  • Vandal proof available

  • Photocell option available

  • Polyester powdercoat finish

  • Pedestrian scale


Applications

  • Bridges, Monuments, Facades

  • Landscape

  • Road And Street


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • HPS
    • MH
  • Lamps

    • 1
  • Watts

    • 100
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Shape

    • Round
  • Mounting type(s)

    • Ground / Floor

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below