Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Callisto Post Top (CAL1)

Callisto - casting a timeless light on any project

  • Lumec

Product Family Information

Quality of production and attention to detail ensures its durability, even in the most challenging environments. Inspired by classical and contemporary elements, the Callisto’s refined lines cast a timeless light on any project. The combination of two lighting technologies assures maximum light control while contributing to the spirit of a project’s settings and preserving the dark skies. The Callisto is the perfect choice for those looking for sophistication, unique styling, and performance. Lumec3D: Online 3D Configurator


  • Guarantees high quality and precise lighting

  • Protects against dirt and debris

  • Long-term photometric performance

  • Minizes light trespass

  • Quick and easy maintenance



Features

  • Die-cast acrylic globe with hydroformed and anodized reflector

  • Unique design includes cage inside globe

  • IP66 rated Smartseal optics

  • Tool-free access to internal components

  • Decorative refractor with integrated colored LED option
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
    • MH
  • Watts

    • 100
    • 50
    • 70
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
  • Shape

    • Round
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Top

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below