Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Note: This product is scheduled to retire in the near future. Our recommended replacement is Capella LED Architectural Roadway medium (CPLM) if you choose. x

Capella Architectural Roadway (CPLM)

Product Family Information

Respectful of the night sky with photometric performance at its finest. Inspired by the splendor of movement, the LED Capella is one of the most adaptable luminaires on the market. With its graceful curves and sweeping lines it contributes to the beautification of any environment and enhances the visual impact of any project. The Capella comes in two sizes to maximize its potential and appeal. The smaller version is perfect for lighting alleyways, pathways, sidewalks and small roadways while the larger version is ideal for city streets and boulevards. The two complement each other and can be used in tandem to add a measure of grace and fluidity to any area, big or small. Lumec3D: Online 3D Configurator


  • High visual appeal

  • Exceptional durability and reliability

  • Quick and easy maintenance

  • Superior photometric performance

  • Suitable for a variety of applications



Features

  • Pure line design

  • High-quality aluminum construction

  • Tool-free access to internal components

  • Full cutoff optics

  • Family offers a variety of options
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
    • HPS
    • MH
  • Watts

    • 150
    • 175
    • 250
    • 400
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Shape

    • Oval
  • Distribution Type

    • Asymmetric
  • Mounting type(s)

    • Pole Arm

Accessories and Controls

controls

The controls listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below