Benefits
Enhanced visual comfort
Creates a cohesive aesthetic throughout your space
Ensures lasting durability and reliability
Protected against moisture, dust and insects
Increased connectivity possibilities
Features
Utilizes Philips ClearGuide technology
Provides a family of luminaires
Acrylic or Polycarbonate globe
IP66 rated
5-pin and 7-pin NEMA receptacles available
Product Family Details
Not all product variations are shown below. Refer to specification sheet for further details
SourceVoltage(s)Lumens
- 1080
- 1260
- 1270
- 1490
- 340
- 390
- 400
- 460
Input watts
|
Spec/Service Smart
Colour TemperatureShapeDistribution TypeMounting type(s)
|