Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.

Wildcards like * and ? can be used to find a string of characters within data fields.

  • *LED displays all items ending with LED, where LED* displays all items beginning with LED.
  • 98?P4 displays all items that match this string with the exception of the question mark.

Getting a blank search results screen and using Internet Explorer?
Compatibility view mode may be turned on and this can have a negative effect on how some sites operate.

We suggest you follow these steps and turn off this setting.

  1. Within Internet Explorer press the ALT key to display the top menu bar
  2. Go to Tools then Compatibility View Settings
  3. Turn Off all checkboxes and click Close

Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Domus LED pendant - large comfort (DMS50-C)

Bring balance to your environment

  • Lumec

Awards & Certifications :


Product Family Information

Domus 50 is one of the most versatile luminaires offered by Lumec. This classic shape was one of the first in a line of pioneering Lumec designs. Domus offers a subtly refined design that balances shape, dimension and proportion. This family is now available with comfort optics, providing a low glare solution for pedestrian applications. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment.

Visualize with Lumec3D Configurator


  • Comfort optics provide low glare solution to improve visual comfort

  • Versatile luminaires with classic shape to fit in any area or project

  • Offers a subtly refined design that balances shape, dimension and proportion

  • Constructed from top-quality materials to maintain excellent performance in the most demanding environments

Download Brochure


Features

  • Comfort optics reduce glare

  • Multiple lumen packages

  • Type 1, 2, 3, 4, and 5 optics available

  • 4000K and 3000K color temperatures available

  • Multiple driver options and programmed dimming options available


Applications

  • Road And Street

  • Bridges, Monuments, Facades


Product Family Details

Not all product variations are shown below. Refer to specification sheet for further details

  • Source

    • LED
  • Voltage(s)

    • 120
    • 208
    • 240
    • 277
    • 347
    • 480
  • Lumens

    • 2226
    • 2230
    • 2243
    • 2285
    • 2467
    • 2906
    • 2983
    • 3120
    • 3138
    • 3221
    • 4946
    • 5077
    • 5309
    • 5340
    • 5481
    • 6792
    • 6972
    • 7292
    • 7334
    • 7528
    • 8242
    • 8460
    • 8847
    • 8899
    • 9134
  • Input watts

    • 21
    • 30
    • 52
    • 75
    • 94
  • Colour Temperature

    • 4000K
  • CRI

    • 70
  • Shape

    • Round
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below