Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

Domus LED pendant - small (DOS)

Bring balance to your environment

  • Lumec

Awards & Certifications :


Product Family Information

The Lumec Domus family of LED pendant and post top luminaires – Domus, Domus 55, and Domus Small - are all designed to complement each other and bring balance to any environment. Their charm is undeniable. Simplicity, refinement, and elegance, all fuse together to create harmonious beauty through designed equilibrium.Whereas the Domus is a street and public area luminaire, the Domus 55 is well suited for boulevards and parking lots because it is built with high performance optics and has the capacity to receive high wattages. You could install the Domus 55 in a parking lot, and the Domus Small along the paths leading from that parking lot to the building, creating a subtly refined design that balances shape, dimension and proportion. The Domus, Domus 55, and Domus Small are all designed to complement each other and bring balance to any environment. Lumec3D: Online 3D Configurator


  • Versatile luminaires with classic shape to fit in any area or project

  • Perfect complement to the rest of the Domus family

  • Constructed from top-quality materials to maintain excellent performance in the most demanding environments



Features

  • Multiple lumen packages

  • Type 2, 3, 4, and 5 optics available

  • 4000K and 3000K color temperatures available

  • Dimming driver standard

  • Multiple driver options and programmed dimming options available
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
    • 1791
    • 1795.694287
    • 1865.2968976
    • 2042
    • 2042.3426978
    • 2048
    • 2127
    • 2132.1216446
    • 2180.8080958
    • 2254
    • 2259
    • 2276.8101717
    • 2333
    • 2347
    • 2431
    • 2449
    • 2455.0084748
    • 2487
    • 2545.918907
    • 2550.1666539
    • 2570
    • 2576
    • 2596
    • 2676
    • 2682.6203812
    • 2743.8773299
    • 2766.4187549
    • 2792
    • 2800
    • 2864.6664631
    • 2903
    • 2908
    • 2914.9598261
    • 2981.5221865
    • 3059
    • 3112.7727627
    • 3129
    • 3155
    • 3267
    • 3324
    • 3400
    • 3550
    • 3551.5190751
    • 3560.9897927
    • 3699.0167315
    • 4012.6904039
    • 4050
    • 4061
    • 4218
    • 4228.1492278
    • 4324.6979316
    • 4515.0768924
    • 4576
    • 4822
    • 4932
    • 5149
  • Input watts

    • 24
    • 28.66
    • 29
    • 30
    • 35
    • 35.75
    • 36
    • 37.57
    • 38
    • 53
    • 53.42
    • 53.72
    • 53.89
    • 54
    • 54.31
    • 55
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Shape

    • Round
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below