Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

EcoSwap (LED light engine)

EcoSwap - delivering energy savings and longevity with existing lighting infrastructure

  • Lumec

Product Family Information

EcoSwap is a LED light engine for existing Lumec and Hadco outdoor lighting fixtures offering performance and longevity. EcoSwap allows you to switch to LED lighting and have great energy savings and longevity while keeping the same outdoor lighting infrastructure.


  • Quick and easy tool less installation / retrofit

  • Optimal thermal management

  • Lifespan up to 100,000 hours

  • Tested in real luminaire conditions



Features

  • Multiple lumen packages

  • Type 3 & 5 optics available

  • 4000K and 3000K color temperatures available

  • Dimming driver standard

  • Multiple driver options and programmed dimming options available


Applications

  • Bridges, Monuments, Facades

  • Road And Street
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
    • 70
  • Distribution Type

    • Asymmetric

Accessories and Controls

related products

The related products listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below