Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

L40U LED pendant (L40U-STM)

L40U - blending traditional luminaire forms with modern lighting function

  • Lumec

Product Family Information

The L40U luminaires feature a one-piece square tapered cast aluminum housing, with a sealed optical system. The cast-aluminum hood includes a photoelectrical hiding decorative finial, assembled on the housing using two built-in hood hinges. Lumec3D: Online 3D Configurator


  • Protected against moisture, dust and insects

  • Quick and easy maintenance

  • Suitable for a variety of applications



Features

  • IP66 rated optical system

  • Toolless access to internal components

  • Various optics available
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
    • 2489.9
    • 2553.3
    • 2559.9
    • 2764
    • 2834
    • 2841
    • 2967.5
    • 2988.7
    • 3128.3
    • 3139.9
    • 3294
    • 3317
    • 3472
    • 3485
    • 3571
    • 3662
    • 3672
    • 3735
    • 3830
    • 3840
    • 3964
    • 4065
    • 4076
    • 4146
    • 4251
    • 4257
    • 4262
    • 4287
    • 4451
    • 4483
    • 4487
    • 4504
    • 4619
    • 4631
    • 4692
    • 4710
    • 4725
    • 4758
    • 4941
    • 4976
    • 4981
    • 4999
    • 5000
    • 5127
    • 5140
    • 5209
    • 5228
    • 5357
    • 5368
    • 5407
    • 5494
    • 5508
    • 5659
    • 5680
    • 5946
    • 5959
    • 6001
    • 6098
    • 6114
    • 6282
    • 6305
    • 6385
    • 6430
    • 6731
    • 6756
    • 6928
    • 6946
    • 7087
    • 7138
    • 7471
    • 7499
    • 7500
    • 7691
    • 7710
    • 8052
    • 8110
    • 8489
    • 8520
    • 8938
    • 9002
    • 9423
    • 9457
  • Input watts

    • 106
    • 37
    • 54
    • 55.1
    • 73
    • 80.6
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 3000K
    • 4000K
  • CRI

    • 70
  • Shape

    • Square
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm
    • Suspended

Accessories and Controls

accessories

The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below