Search Examples:

  • 982 displays all catalog numbers, family names or UPC codes containing 982.
  • 982 + Suggested Items box selection displays all catalog numbers, product codes and family names starting with 982, redirecting you to that specific item.
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
Compatibility View in Internet Explorer is there to be backward compatible with older sites technology. Since our site supports the latest technology this is not required and should be turned off to view it properly.

compatibility

Limit Search by Indoor/Outdoor or by Brand

Select one
Select all that apply

logo
logo

Luminaires eCatalog

Philips has consolidated our luminaire product portfolio to offer a simplified, best in class line with easier and more intuitive access to the full range. This Philips eCatalog will assist you in quickly identifying the ideal replacement product, or to freely search for best product to meet your needs.

Philips a consolidé notre portfolio de luminaires de manière à ce que nous puissions offrir une gamme simplifiée de produits parmi les meilleurs de leur catégorie tout en permettant un accès plus facile et intuitif à l'ensemble. Ce catalogue électronique de Philips est doté d'une application qui vous permettra de sélectionner rapidement le produit de remplacement idéal. Vous pouvez également y chercher librement le meilleur produit qui répondra à vos besoins.


Please select your country / Veuillez choisir votre région :

LED Cobra Head Small RX1

RX1 - LED performance, unique architectural style

  • Lumec

Awards & Certifications :


Product Family Information

The RX1 LEDGINE is an excellent solution for LED Street Lighting. The RX1 LEDGINE maximizes energy savings and provides uniform and comfortable white light. The low copper, die cast aluminum housing has a traditional cobra-head style and low profile. The long lasting design is a complete solution and is environmentally sustainable. The design and performance work in several applications including city centers, downtown streetscapes, major and minor roads. The variety of options will provide a solution for replacing a variety of sources. Lumec3D: Online 3D Configurator


  • Maximizes energy savings

  • Provides uniform and comfortable white light

  • Allows for natural removal of dirt and debris

  • Quick and easy maintenance

  • Suitable for a variety of applications



Features

  • Unique thermal dissipating housing design

  • IP66 rated optics and LED chamber

  • Wide angular fins promote natural cleaning

  • Tool-less access to wiring and driver compartment

  • Several control options available
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
    • 10080
    • 10140
    • 10340
    • 10440
    • 10770
    • 12660
    • 13000
    • 13120
    • 13380
    • 3190
    • 3310
    • 3350
    • 3450
    • 3600
    • 3680
    • 3690
    • 3810
    • 4140
    • 4540
    • 4570
    • 4740
    • 5180
    • 5190
    • 5280
    • 5330
    • 5420
    • 5430
    • 5490
    • 5600
    • 6520
    • 6690
    • 6710
    • 6900
    • 6990
    • 7170
    • 7240
    • 7380
    • 7610
    • 7810
    • 7830
    • 8180
    • 8920
    • 9020
    • 9150
    • 9340
    • 9570
    • 9830
  • Input watts

    • 102.1
    • 102.7
    • 102.8
    • 103.1
    • 103.2
    • 107.8
    • 107.9
    • 108.4
    • 135
    • 135.1
    • 35.3
    • 35.4
    • 35.5
    • 36.8
    • 37.2
    • 37.3
    • 37.5
    • 51.7
    • 51.8
    • 52
    • 53.1
    • 53.4
    • 53.5
    • 54.6
    • 55.2
    • 55.5
    • 69.7
    • 69.8
    • 70
    • 70.2
    • 70.3
    • 78
    • 78.4
    • 78.5
    • 78.9
  • Spec/Service Smart

    • Has Rev/BIM Files
  • Colour Temperature

    • 4000K
  • Distribution Type

    • Type II
    • Type III
    • Type IV
    • Type V
  • Mounting type(s)

    • Pole Arm

Accessories and Controls

accessories

The accessories listed below are compatible with one or more products in the family. Please see appropriate specifications sheets for details


Tools

CalcZone

CalcZone Indoor is a zonal cavity (lumen method) calulation tool designed to quickly estimate the light level (illuminance), number of luminaires, and lighting layout, for a simple room or building. CalcZone Outdoor will compute iso-contours and point by point illuminance for multiple luminaires or pole mounted arrangements. Allowing for quick layouts of simply parking areas and other similar applications.

Find out more

Access Lumec 3D

The web tool that enables you to create and visualize a 3D presentation of a complete luminaire assembly within a 2D or 3D environment. A couple of clicks will allow you to generate a 3D drawing that meets your client’s expectations. Currently available for Lumec assemblies only.

Find out more

Products in this family
Not all products are shown below